Set your location and language to prioritise localised information. Continue
SUPER 8 COMPACT RADIATOR 22
Thermrad

SUPER 8 COMPACT RADIATOR 22

The Thermrad Super-8 Compact is suitable for many applications and is fitted with a total of 8 connections. (4 base-connections 3/4" and 4 side-connections 1/2")
This means that this radiator can be used in almost any situation. The connections on the base offer optimal ease of installation and also ensure that pipes are virtually hidden.
Thermrad Super-8 radiators are extremely suitable for new systems, and, because of their many connection options, they are an excellent choice when adding to or replacing existing radiators.
All radiators are supplied complete with handy snap brackets for fast, safe and invisible wall mounting.

Specification
  • SUPER 8 COMPACT RADIATOR 22 is available in the following sizes:

    Height 300 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 400 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 500 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 700 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.

    Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm.

    SUPER 8 COMPACT RADIATOR 22 is available in the following sizes:

    Height 300 mm available in length: 500 mm, 600 mm, 800 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 400 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 500 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 600 mm available in length: 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1100 mm, 1200 mm, 1400 mm, 1600 mm, 1800 mm, 2000 mm, 2200 mm, 2400 mm, 2600 mm, 2800 mm, 3000 mm.

    Height 700 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm, 1400 mm, 1600 mm.

    Height 900 mm available in length: 400 mm, 500 mm, 600 mm, 700 mm, 800 mm, 900 mm, 1000 mm, 1200 mm.

Technical specification
  • Unique ref.SUPER-8-COMPACT-RADIATOR-22
  • Product familyS8 Compact
  • Product groupPanel radiator
  • TypeObject (single object)
  • Date of publishing2017-05-31
  • Edition number4
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Heaters
  • IFC classificationSpace Heater
  • UNSPSC nameRadiators
  • UNSPSC code40101801
  • Uniclass 2015 CodePr_70_60_36_73
  • Uniclass 2015 DescriptionRadiators
  • CSI MasterFormat 2014 Code23 82 29
  • CSI MasterFormat 2014 TitleRadiators
  • OmniClass Number23-33 15 21 15
  • OmniClass TitlePlate Radiators

Region availability

Europe
Denmark
Netherlands
Norway
Poland
Sweden