Publish your products
Brickhouse Arbors
Brickhouse Arbors
Brickhouse Arbors
Brickhouse Arbors
Brickhouse Arbors

    Brickhouse Arbors

    First of its kind, our Brickhouse™ Front-Loading Arbor is an enclosed counterweight arbor carriage that entirely contains the weights with integrated shelves. Designed to be ergonomically friendly for all users, weights are loaded and unloaded from the front of the arbor, rather than the side, onto the steel shelves. The arbor can ride in most existing guide walls or be incorporated with a Thern Stage Equipment guide wall. The arbor guide shoes rotate back automatically, allowing for easy installation and smooth and quiet operation along the guide wall.

    We use components that are made to last, featuring durable, heavy-duty construction and high-quality materials. We guarantee consistent service life for your Brickhouse™ arbor by offering a two-year limited warranty to make sure that you’re 100% satisfied.

    Specification
    • Series FL4 (4" Arbor Width) Includes standard guide shoes (14 lbs)

      • 4' Length
        • Single Purchase: Arbor Weight 82 lbs, Brick Weight 514 lbs, Gross Weight 596 lbs
        • Double Purchase: Arbor Weight 109 lbs, Brick Weight 514 lbs, Gross Weight 623 lbs
      • 6' Length
        • Single Purchase: Arbor Weight 110 lbs, Brick Weight 841 lbs, Gross Weight 951 lbs
        • Double Purchase: Arbor Weight 137 lbs, Brick Weight 841 lbs, Gross Weight 978 lbs
      • 8' Length
        • Single Purchase: Arbor Weight 138 lbs, Brick Weight 1,167 lbs, Gross Weight 1,305 lbs
        • Double Purchase: Arbor Weight 165 lbs, Brick Weight 1,167 lbs, Gross Weight 1,494 lbs
      • 10' Length
        • Single Purchase: Arbor Weight 166 lbs, Brick Weight 1,494 lbs, Gross Weight 1,660 lbs
        • Double Purchase: Arbor Weight 193 lbs, Brick Weight 1,494 lbs, Gross Weight 1,687 lbs

      Series FL6 (6" Arbor Width) Includes standard guide shoes (14 lbs)

      • 4' Length
        • Single Purchase: Arbor Weight 96 lbs, Brick Weight 778 lbs, Gross Weight 874 lbs
        • Double Purchase: Arbor Weight 120 lbs, Brick Weight 778 lbs, Gross Weight 898 lbs
      • 6' Length
        • Single Purchase: Arbor Weight 126 lbs, Brick Weight 1,274 lbs, Gross Weight 1,400 lbs
        • Double Purchase: Arbor Weight 150 lbs, Brick Weight 1,274 lbs, Gross Weight 1,424 lbs
      • 8' Length
        • Single Purchase: Arbor Weight 156 lbs, Brick Weight 1,771 lbs, Gross Weight 1,928 lbs
        • Double Purchase: Arbor Weight 180 lbs, Brick Weight 1,771 lbs, Gross Weight 1,951 lbs
      • 10' Length
        • Single Purchase: Arbor Weight 187 lbs, Brick Weight 2,268 lbs, Gross Weight 2,455 lbs
        • Double Purchase: Arbor Weight 211 lbs, Brick Weight 2,268 lbs, Gross Weight 2,479 lbs
    Technical specification
    • Unique ref.brickhouse-arbors
    • Product familyCounterweight Stage Rigging
    • Product groupBrickhouse Arbors
    • TypeObject (single object)
    • Date of publishing2026-01-29
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryElectronics - Theater and Stage Equipment
    • CSI MasterFormat 2014 Code11 61 33
    • CSI MasterFormat 2014 TitleRigging Systems and Controls
    • OmniClass Number23-21 25 13 13
    • OmniClass TitleRigging Systems and Controls

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City