We are using cookies to provide our services

By using our services you agree to our use of cookies

;

peak traffic: victoria [ASME, US standard]

Unique ref.: victoria_asme
Brand: thyssenkrupp elevators and escalators
Product family: Peak Traffic Escalator
Product group: victoria escalator
Date of publishing: 2017-08-24
Edition number: 1
Type: Object (single object)
Download (11)

The escalator for extended travel and high-traffic areas.

victoria stands for high performance, steps ahead of the rest. Thanks to a unique technology, this escalator bridges conveyance heights of up to 75 metres and meets the highest standards in all environments – indoors and out. As the market leader in traffic installations, victoria also features an innovative safety concept, optimum ride comfort and economical energy-saving systems running up to 24h/day. Individual weather packages guarantee trouble-free operation and ensure lasting value, for instance with standard profiles and bases made of stainless steel, or the use of a direct handrail.

BASIC PRODUCT SPECS
Step width: 800mm | 1,000mm
Inclination: 27.3° | 30.0° | 35.0°
Rise max: 25m (up to 75m with project specific solutions).
Rise min: 2.5m
Flat steps: 2, 3 or 4 as standard.
Max Rise w/o intermediate support: 6.0m @ 30° and 2 horizontal steps | 6.0m @ 35.0° | 6.10m @ 30°, 800mm step width and 3 horizontal steps | 5.50m @ 30°, 1000mm step width and 3 horizontal steps

BASIC DESIGN OPTIONS
Balustrades: Metal | Robust (Glass)
Handrail Colours: Black|Dark grey |Grey | Blue |Red| Brown|Beige|Green|Other colours on request.
BIM Lighting Options: Comb plate | Under handrail | Skirt band
ADD Lighting Options: Soffit | Truss | Multiple traffics light designs
Claddings: Standard options stainless steel: AISI 443/1.4521| AISI 441/1.4509 |AISI 304/1.4301|AISI 316/1.4404 . Powder Coated: RAL Range. Prime painted: RAL range | Customer specific solutions are available

ENERGY SAVING OPTIONS
Star Delta | Smart Frequency Converter | Stop&Go


Material main: Steel
Material secondary: Glass
Designed in: Germany
Manufactured in: China

BIMobject Category: Construction - Escalators
IFC classification: Transport Element
Uniclass 1.4 Code: L7722
Uniclass 1.4 Description: Escalators
Uniclass 2.0 Code: SS-80-40-25
Uniclass 2.0 Description: Escalator Systems
Uniclass 2015 Code: Ss_80_20_62_28
Uniclass 2015 Description: Escalator systems
NBS Reference Code: 80-40-25
NBS Reference Description: Escalator Systems
CSI MasterFormat 2014 Code: 14 31 00
CSI MasterFormat 2014 Title: Escalators
OmniClass Number: 23-23 11 13
OmniClass Title: Escalators
CSI UniFormat II Code: D1020
CSI UniFormat II Title: Escalators & Moving Walks
This product is available in:
North America
  • Canada
  • United States
Oceania
  • United States Minor Outlying Islands

BIMobject SEEK Properties

Construction - Escalators

Name Value
Application Transportation ; Entertainment ; Traffic
Bulstrade Height 1000 ; 1100
Capacity 4500 | 6750 | 9000
Floor Material Stainless Steel
Inclination 27,3 ; 30,0 ; 35,0
Railing Color Black ; Dark grey ; Grey ; Blue ; Red ; Brown ; Beige ; Green ; Other colours on request.

All BIM objects are real products from real manufacturers confirmed and approved