Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tiemme/products/f1749ac0-7211-4c4b-966d-0ffb6ea73a00
Home
Categories
Plumbing
Other Plumbing
2180 _ Full bore ball valve square for MANIFOLDS male/female with T handle
Available in United States
TIEMME
Follow
2180 _ Full bore ball valve square for MANIFOLDS male/female with T handle
Download
Technical specification
Technical specification
Unique ref.
2180_Ball-square-valve-manifold_Valvola-sfera-squadra-collettore
Type
Object (single object)
Date of publishing
2024-11-18
Edition number
1
Classification
Classification
BIMobject Category
Plumbing - Other Plumbing
Similar products
TIEMME
3110N_ Pressure reducer with piston female/female
Download
TIEMME
0200 - High density cross-linked polyethylene pipe PEX with anti-oxygen barrier, color white
Download
TIEMME
1883-1884-1885 _ G3/4", G1" e G1"1/4 manifold LINEARE with connections G3/4"x18 Euroconus
Download
TIEMME
3872POL _ G1”1/4 distribution manifold in polyamid CEILING with connections 3/4"x18 (Euroconus) and fluxmeters
Download
TIEMME
2263 _ Ball valve for WATER female /loose nut and T handle
4.5
(
6
)
Download
TIEMME
1822 - 1832 _ G3/4" or G1" NINO Manifold with ball valve, connections G1/2"x16
4.4
(
7
)
Download