Publish your products
3388K _ Double pipe thermostatically controlled valve with metal probe and sealing gasket
TIEMME

3388K _ Double pipe thermostatically controlled valve with metal probe and sealing gasket

Double pipe thermostatically controlled valves are empolyed for controlling the temperature and flow in heating terminals such as radiators and towelrails, favouring a correct and efficient functioning and guaranteeing energy saving.

They are directly installed on the delivery of the radiator and are equipped with a probe which allows to separate the delivery from the return. The regulation of the opening and closing of the valves is conducted manually by means of a thermostatic head.
They can be installe exclusively on radiators that allow the total insertion of the temperature probe (length 15cm).

Double pipe thermostatically controlled angle valve, Male thread UNI ISO 228.
Availabe with thermostatic head

Wide range available, for any installation need:
Pipes 24x19 Ø18
Radiator connection G1/2" (DN15)


Production range:
Art. 3301 Thermostatically controlled valve (delivery)
Art. 3331 Lock shield for radiators (return)
Art. 3391BY Double pipe distributor with by-pass

Related products:
Art. 9553 Thermostatic valve

Art.0200 High density Pe-X pipe with anti-oxygen barrier (EVOH)
Art.1716 Press fitting for Pe-X pipe, connections G1/2"x16 e G3/4”x18 (Euroconus)
Art.1435 Compression fitting for Pe-X pipe, connections G1/2"x16
Art.1436 Compression fitting for Pe-X pipe, connections G3/4”x18 (Euroconus)

Art. 0600 Pe-X pipe with Aluminium coil
Art.1668 Press fitting for multi-layer pipe, connections G1/2"x16
Art.1666 Press fitting for multi-layer pipe, connections G3/4”x18 (Euroconus)
Art.1635 Press fitting for multi-layer pipe, connections G1/2"x16
Art.1636 Press fitting for multi-layer pipe, connections G3/4”x18 (Euroconus)

Art. 1822 - 1832 Modular manifold "NINO" with ball valve
Art. 1866K - 1868K - 1877K50 Modular manifold "MAXIMA" with stop valves
Art. 1883 - 1884 - 1885 Modular manifold "LINEARE"
Art. 1905 - 1906 Modular manifold "COMPLANARE"

Specification
  • Art. 3388K
    Double pipe Thermostatically controlled angle valve, male thread
    Production range G1/2"(DN15)
    Body: brass CW617N chrome plated
    Knob: ABS L.
    Probe: 15cm

    Maximum operating temperature: 95°C
    Maximum operating pressure: 10 bar
    Thread: Male ISO 228

Technical specification
  • Unique ref.3388K_Thermostatic-valve_Valvola-termostatizzabile
  • Product familyVALVES AND LOCKSHIELDS FOR RADIATORS
  • Product groupSINGLE AND DOUBLE PIPE VALVES
  • TypeObject (single object)
  • Date of publishing2020-09-28
  • Edition number1
Related
  • Material mainBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodeSs_60
  • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe