Publish your products
Heating Floor System SLIM
Heating Floor System SLIM
Heating Floor System SLIM
Heating Floor System SLIM
    TIEMME

    Heating Floor System SLIM

    TIEMME SLIM is the innovative Tiemme system created to meet the demand for radiant systems with low thermal inertia and reduced thickness. Designed to meet plant engineering requirements in the event of restructuring, thanks to the reduced thickness and the possibility of fixing the panel directly to the existing flooring, the system can be created without having to carry out any demolition work.

    The special shape of the panel's ashlars allows the screed to completely wrap around the surface of the pipe to optimise the system's yield. The pipe locking system avoids the use of fixing clips, thus reducing installation time. Diagonal locking at 45° is also possible. The rigid thermoformed polystyrene sheet is highly resistant to wearing. Coupling between the panels is guaranteed by a special interlocking system with perimetral joints (by overlapping lateral ashlars).

    Thermoformed panel with/without thermal insulation with perforated studs for clamping the pipe 50 mm and multiples for straight laying. Available in the self-adhesive version with no insulating layer, or with 5 mm of insulating layer in EPS 200.
    Flame retardant Euroclass E reaction to fire (according to UNI EN 13501-1)

    Wide range available, for every thickness need:
    Sp. 19mm (no insulation)
    Sp. 23.6mm (compressive 200 kPa, RD = 0,15 m² K/W)


    Aviable products:
    Art.0200 Pe-X pipe with anti-oxygen barrier (EVOH)
    Art.3873-3873BY pre-mounted distribution manifold FLOOR with flow meters
    Art.1939 metallic box with height and depth adjustable

    Specification
    • Art. 4519 
      Panel for radiant floor systems in compliance with UNI EN 1264, made of 1 mm thick, rigid thermoformed polystyrene, characterised by high resistance to wearing. Provided with studs for blocking pipe with external diameter of 16 and 17 mm and multiple laying distance of 50 mm (with pipe laying at 90°) or multiple of 71 mm (with pipe laying at 45°) and special interlocking system with perimetral joints (by overlapping lateral ashlars) for a solid joint between panels. Ashlars with undercut for laying pipe without having to use fixing clips. Panel equipped with bumps that minimise contact of the pipe with the insulation and maximise contact with the screed. Can be combined with lowered levels up to a minimum thickness of 5 mm above the pipe. Flame retardant, Euroclass E reaction to fire (according to UNI EN 13501-1). Total plan dimensions: 1450x850 mm. Total thickness 19 mm.

      Art. 4519 - Isolated with 5mm EPS
      Insulating panel for radiant floor systems in compliance with UNI EN 1264, made of 5 mm thick sintered expanded polystyrene (EPS), coupled with a 0.6 mm thick rigid sheet in thermoformed polystyrene which gives the panel high resistance to wearing. Provided with studs for blocking pipe with external diameter of 16 and 17 mm and multiple laying distance of 50 mm (with pipe laying at 90°) or multiple of 71 mm (with pipe laying at 45°) and special interlocking system with perimetral joints (by overlapping lateral ashlars) for a solid joint between panels. Ashlars with undercut for laying pipe without having to use fixing clips. Panel equipped with bumps that minimise contact of the pipe with the insulation and maximise contact with the screed. Can be combined with lowered levels up to a minimum thickness of 10 mm above the pipe. Complies with European Standard UNI EN 13163 with CE marking, flame retardant, Euroclass E reaction to fire (according to UNI EN 13501-1), compressive strength at 10% crushing 200 kPa, declared thermal conductivity 0.034 W/mk. Total plan dimensions: 1450x850 mm. Available insulation thickness: 5 mm (RD = 0.15 m² K/W). Total thickness 23.6 mm.

    Technical specification
    • Unique ref.heating-floor-system-slim
    • Product familyRADIANT SYSTEM
    • Product groupFLOOR HEATING SYSTEM
    • TypeShowcase (model)
    • Date of publishing2022-01-27
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Pipes
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit