Publish your products
Tile Redi P3260C Redi Base Shower Pan
Tile Redi P3260C Redi Base Shower Pan
    Tile Redi
    Archived

    Tile Redi P3260C Redi Base Shower Pan

    • ALL-IN-ONE SHOWER SOLUTION: One-piece, leak-proof, pre-pitched shower pan with integrated curb and splash walls.
    • READY TO TILE: Install tile directly on shower pan surface to customize base to the look and feel of your bathroom.
    • EASY TO INSTALL: Includes Redi Flash waterproofing system designed to eliminate leaks and Redi Poxy epoxy adhesive for quick self-installation.
    • DRAIN & PLATE INCLUDED: Features 2-inch, center PVC drain and square polished chrome drain plate.
    • DIMENSIONS: 60" WIDTH x 32" DEPTH x 4. 5" Threshold HEIGHT; Shower curb width: 4. 5 Inches.

    As Featured on Amazon.com

    Specification
    • Technical Details

      Part Number: P3260C-SCSQPVZ
      Item Weight: 48 pounds
      Product Dimensions: 32 x 60 x 5.8 inches
      Item model number: P3260C-SCSQPVZ
      Size: 60" W x 32" D
      Color: Polished Chrome
      Style: Center Square Drain Plate with Flashing
      Material: Polyurethane
      Shape: Rectangle
      Included Components: Shower Pan, Square Drain Plate, Flashing

    Technical specification
    • Unique ref.Tile-Redi-P3260C-Redi-Base-Shower-Pan
    • Product familyShower
    • Product groupShower Pan
    • TypeDocumentation (info)
    • Date of publishing2019-02-21
    • Edition number1
    • Height (inches)32
    • Width (inches)60
    Related
    • Material mainPolyurethane
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Shower trays
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit