Publish your products
TimberTech® Harvest Collection® Decking
TimberTech® Harvest Collection® Decking
TimberTech® Harvest Collection® Decking
TimberTech® Harvest Collection® Decking
TimberTech® Harvest Collection® Decking
    TimberTech

    TimberTech® Harvest Collection® Decking

    Love the sleek, elegant look of stained wood decking, but don’t want to do the staining yourself? Choose from the soft, versatile colors of the TimberTech Harvest Collection decking. These capped polymer (PVC) boards feature solid coloring over a cathedral grain pattern to resemble stained wood. Plus, with innovative capping technology, they’re engineered to resist fading, splintering, peeling, and cracking, which means no sanding, staining, or sealing — ever. Embrace the look you love, with none of the maintenance.

    Get in contact with TimberTech

    Specification
    • SUPER DURABLE

      Made of high-performance and recycled polymers (and absolutely no wood fibers), our TimberTech Advanced PVC decking is highly resistant to moisture damage like mold and mildew, and it won’t splinter, crack, warp, peel, or rot.

      LOW MAINTENANCE

      Forget sanding, staining, or sealing your deck ever again. An occasional scrub and rinse are all that’s needed.

      FADE & STAIN-RESISTANT

      Enjoy a richly hued, unblemished deck for decades with protective capping that resists UV rays and staining.

      FRIENDLIER TO BARE FEET*

      Better for bare feet and paws, TimberTech Advanced PVC decking won’t splinter, and stays up to 30° cooler to the touch with 40% better traction, wet or dry, than competitive products.

      INDUSTRY-LEADING WARRANTY

      Rest easy knowing your investment is protected with a 50-Year Fade & Stain Limited Warranty and Lifetime Limited Product Warranty.

      BETTER CHOICE FOR FIRE ZONES

      With collections passing tests for slowing flame spread: Class A Flame Spread Rating, WUI-compliance, or both.

      SUSTAINABLE: THE GREENEST PVC DECKING ON THE MARKET

      Made in the USA from approximately 60% recycled material, including post-construction scrap like vinyl siding and trim, TimberTech Advanced PVC decking is a sustainable option. Plus, it’s fully recyclable at the end of its useful life.

      *Although TimberTech Advanced PVC decking is cooler to the touch than many other deck board products, all decking products will get hot in the sun. Additionally, the darker the decking color, the hotter it will feel. For hotter climates, consider choosing a lighter color.

      Keywords: Capped Polymer Decking, PVC Decking, Composite Decking, outdoor decking, outdoor deck, decking, pvc deck, patio deck

    Technical specification
    • Unique ref.timbertech-harvest-collection
    • Product familyDecking
    • Product groupAdvanced PVC Decking
    • TypeObject (single object)
    • Date of publishing2023-08-10
    • Edition number1
    Related
    • Material mainPVC
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors

    Region availability

    North America
    Canada
    United States