Publish your products
Titoni F40 Frameless Hurricane
Titoni F40 Frameless Hurricane
Titoni F40 Frameless Hurricane

    Titoni F40 Frameless Hurricane

    FIXED WINDOW WALLS AT MASSIVE SIZES:

    1 Glass Panel Max Width: 8'

    1 Glass Panel Max Height Max: 16'


    The TITONI F40 is an innovative fixed window wall system engineered for monumental openings while maintaining the slimmest sightlines. Designed with only the smallest silicone joints between panels, this system delivers uninterrupted views with a minimal architectural footprint. The stick-built construction allows for rapid customization, and the framework can be fully concealed within surrounding finishes for a clean, seamless aesthetic.

    Architects gain complete design freedom with features such as all-glass corners, enabling striking visual effects even in the most demanding hurricane-rated zones, including Miami-Dade. Vertical mullions can be reduced to a silicone joint of just 3/8" or capped with any architectural material to complement the project’s design vision.

    Specification
    • Performance Options:

      • DP ±65 | HVHZ Approval | Sizes up to 8' × 16' (unlimited overall widths and corners) | Vertical Mullions: 3/8” silicone joints | Water Pressure: 12 PSF.

      Glass Type:

      • Triple pane laminated.

      Features:

      • All-glass corners.
      • Customizable mullion capping.
      • Concealed framework.
    Technical specification
    • Unique ref.titoni-f40-frameless-hurricane-door-3panels
    • Product familyCurtain Wall
    • Product groupSliding Doors
    • TypeObject (single object)
    • Date of publishing2025-12-12
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Fixed Frame Windows
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 88 19
    • CSI MasterFormat 2014 TitleHurricane-Resistant Glazing
    • OmniClass Number23-17 15 19 17
    • OmniClass TitleHurricane Resistant Glazing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States