Publish your products
endura MRL above-ground 3-stage

endura MRL above-ground 3-stage

The endura MRL above-ground 3-stage is a hydraulic elevator for low-rise buildings. It’s ideal for buildings with travel up to 33 ft. 6 ½ in. with minimum pit and overhead or up to 48 ft. 3 ½ in. with a small increase in pit depth and/or overhead height. The above-ground jack configuration features a three plunger section that extends out of the cylinder. Features and benefits: • This configuration provides the maximum height for hydraulic elevators that cannot support the drilling of a cylinder hole below ground • Lack of machine room frees up building space • No need to drill a hole in the ground, reducing oil contamination risks • Travels at speeds of 80, 100, 125, 150 fpm • Capacities of 2100 – 5000 pounds • Cab design options include powder coated, brushed stainless or an assortment of solid, patterned or wood grain laminates
Technical specification
  • Unique ref.endura-MRL-above-ground-3-stage-NA
  • Product familyelevator
  • Product groupendura elevator
  • TypeObject (single object)
  • Date of publishing2018-06-01
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inGermany
Classification
  • BIMobject CategoryConstruction - Lifts

Region availability

North America
Canada
Puerto Rico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit