Linea  - straight stairs with landing for industry by TLC, supported by postsLinea  - straight stairs with landing for industry by TLC, supported by posts
View previous images
View next images

Linea - straight stairs with landing for industry by TLC, supported by posts

Linea is TLC Group product from the newly developed family of modular stairs. The basic system elements consist of landings and stairs with industrial railings. Wide range of possible variants allow for easy adjustment of the product to clients’ needs

It is an innovative solution that differs from usually offered industrial stairs manufactured by TLC. Linea allows to skip the time- and money-consuming process of preparing individual technical documentation for bespoke projects.

LINEA ADVANTAGES:

  • Low price of the project realisation
  • Time-saving - easy assembly basing on screw connectors only
  • High quality realisation - resistant to external factors
  • Safety and stability of the steps - high quality materials
  • Short realisation time - up to 4 weeks
Specification
    • 3-position step angle regulation: 33, 37, 40°
    • Range from 2 to 18 steps (329-3583 mm)
    • 5 flight widths: 800, 900, 1000, 1100, 1200mm
    • Two assembly options for side exit landing: using supports (console brackets) anchored to the wall; using poles.
    • Manufactured according to EN ISO 14122-3 standard
    • Maximum workload 3kN/m2
    • Material: steel S355 MC / S235 JR
    • Hot-dip galvanized / powder painting
Technical specification
  • Unique ref.linea-straight-stairs-supported-by-posts
  • Collection setIndustrial stairs
  • CollectionIndustrial stairs
  • TypeObject (single object)
  • Date of publishing2021-09-03
  • Edition number1
  • Height (mm)3560
  • Width (mm)1200
  • Depth (mm)3583
Related
  • Material mainSteel
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryConstruction - Stairs
  • IFC classificationStair
  • Uniclass 2015 CodeEF_35_10
  • Uniclass 2015 DescriptionStairs

Region availability

Europe
Austria
Denmark
France
Norway
Slovakia
Switzerland
Sweden
Spain
Portugal
Poland
Netherlands
Monaco
Luxembourg
Liechtenstein
Gibraltar
Germany
Finland
Czech Republic
Belgium
United Kingdom
Ireland
Iceland