Developed under a "Universal" main concept, TOA's BS-1030 Speaker is tastefully designed to harmonize with building interiors and offers easy versatility for a wide range of installations.
Intended for indoor and semi-indoor use (locations not directly exposed to rain and heavy weather, such as under outdoor eaves), the BS-1030 is a perfect choice for use in boutiques or pubs, where the "fashion" element is essential, and restaurants, hotels or religious facilities which require that furnishings blend in well with their surroundings.
The BS-1030's compact 2-way, bass-reflex enclosure features a 12cm dynamic cone speaker for low and midrange sound output, and a 2.5cm balanced dome tweeter for high frequency sound. Its double multiport construction helps the dynamic speaker provide remarkably true-to-life low-frequency output for its small size, while its balanced dome tweeter realizes clear high-frequency sound reproduction with excellent transient response.
Featuring high 30W (rated input) power handling capability for its small size, the BS-1030's sensitivity is maintained at 90dB (1m/1W) with a frequency response of 80Hz to 20kHz for ample volume and sound quality which are appropriate not only for speeches and announcements, but also for most background and foreground music applications. The speaker's rear panel-mounted rotary switch facilitates selection of impedance (HIGH/LOW), line voltage (70V/100V), and power input (5W, 10W, 15W, 20W, 30W), permitting fine adjustment to match intended use and type of event.
The BS-1030's compact design permits it to be mounted directly to the wall, either vertically or horizontally, without the need of extra mounting hardware, or its supplied U-shaped bracket can be attached to provide freely adjustable mounting angles when mounted to walls or ceilings.
Moreover, TOA's wide range of optional brackets (including the SP-410 or WCB-12 Wall/ Ceiling Mounting Bracket, SP-420 in-all/Ceiling Mounting Bracket, TMB-1 Table Mounting Bracket, and ST-16 Speaker Stand) provide over 20 different mounting possibilities to choose from.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |