Publish your products
Tollco Drip Tray Dishwasher Pro 45x50cm
Tollco Drip Tray Dishwasher Pro 45x50cm
    Tollco
    Archived

    Tollco Drip Tray Dishwasher Pro 45x50cm

    Tollco Drip tray Pro Dishwasheris placed under dishwashers to prevent water damage. It is designed to collect and divert water from hidden areas

    Specification
    • The drip tray is made of transparent impact-resistant polypropylene plastic and is mounted with water-proof double-sided tape to be attached to the floor.

    Technical specification
    • Unique ref.tollco-drip-tray-dishwasher-pro-45x50cm
    • Product familyDrip Tray Dishwasher
    • Product groupWhitegods underlay
    • Date of publishing2021-10-12
    • Edition number1
    • Height (mm)40
    • Width (mm)446
    • Depth (mm)500
    Related
    • Material mainPolypropylene
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)0.52
    Classification
    • BIMobject CategoryKitchen - Other Kitchen
    • IFC classificationMaterial
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit