Selecting the location and language will prioritise localised information. Continue
Tollco Sink liner for kitchencabinet 40-50x60cm
Tollco

Tollco Sink liner for kitchencabinet 40-50x60cm

Tollco Sink liner is placed in the bottom of the sink cabinet. The insert collects and diverts water leakage from hidden areas

Specification
  • Tollco Sink liner is made of transparent impact-resistant polypropylene plastic and is mounted with water-proof double-sided tape to be attached to the floor and the wall.

Technical specification
  • Unique ref.tollco-sink-liner-for-kitchencabinet-40-50x60cm
  • Collection setSink liner for kitchencabinet
  • CollectionTollco Sink liner
  • Date of publishing2021-10-14
  • Edition number1
  • Height (mm)30
  • Width (mm)500
  • Depth (mm)600
Related
  • Material mainPolypropylene
  • Weight Net (Kg)0.27
Classification
  • BIMobject CategoryBuilding Materials - Waterproofing & Membranes
  • IFC classificationMaterial

Region availability

Europe
Denmark
Finland
Norway
Sweden