Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tom-dixon/products/398efe41-e129-4f92-a8f3-2f7c6e5417a4
Home
Categories
Lighting
Desk & Table
Bell Table LED
Available in United States
Tom Dixon
Follow
Bell Table LED
Formed from brass, copper or chrome plated steel, Bell is an exercise in reductionism. The hyper polished reflective surface allows it to take on the tone and characteristics of its surroundings.
Download
Technical specification
Technical specification
Unique ref.
bell-table-led
Product family
Tom Dixon
Product group
Table Lighting
Date of publishing
2024-04-15
Edition number
1
Height (mm)
167
Width (mm)
115
Depth (mm)
280
Related
Related
Material main
Stainless steel
Material secondary
Glass
Designed in
United Kingdom
Manufactured in
United Kingdom
Weight Net (Kg)
3
Classification
Classification
BIMobject Category
Lighting - Desk & Table
Similar products
SEPS2BIM
F2420 - Lamp, Table, With Shade
Download
Fritz Hansen
Night Owl™ Table lamp
4.3
(
19
)
Download
Vibia
MAYFAIR 5507 Designed by Diego Fortunato
Download
Fritz Hansen
AQ01™ Table lamp
4.7
(
13
)
Download
Fritz Hansen
PM-02 Table lamp
4.5
(
6
)
Download
Marset Iluminacion
Dipping Light Table
Download