Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
tomiya-tex/products/078d4885-b1ea-46e9-9d54-f818de655e4c
Home
Categories
Doors
Sliding
Sliding Door_TOMIYA fabric-filled Laminated glass
Available in United States
Tomiya textile [とみや織物]
Follow
Archived
Sliding Door_TOMIYA fabric-filled Laminated glass
Partitions with textiles sandwiched between laminated glass, acrylic panels, and other materials are processed and incorporated into the partition.
Download unavailable (files archived)
Specification
Specification
All products are made-to-order, and the dimensions available for production vary depending on the size and maximum weaving width of each business
Technical specification
Technical specification
Unique ref.
partition-tomiya
Product family
Partition
Product group
Aluminium Partition
Type
Building Material
Date of publishing
2022-03-08
Edition number
1
Links
Links
Product url
https://meistercollection.kyoto/tomiya/
Instruction video
https://youtu.be/szJ-a0Dz6m8
Product certification
https://sunm-dm.artr.jp/61f76856b84d1a001c2cfeb2
Technical description
https://my.matterport.com/show/?m=5WqMBNJfBRb
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Doors - Sliding
Similar products
Avanti Systems USA
Eclipse™ Sliding Glass Pocket Doors
4.1
(
8
)
Download
Gilgen
Automatic Sliding Door (Standard) - Single - With side panels - In wall - SL/PSXP
4.7
(
7
)
Download
Gilgen
Automatic Sliding Door (Standard) - Single - No side panels - On wall SL/PSXP
4.6
(
14
)
Download
Marvin
Ultimate Sliding French Door G2 4 Panel
Download
Marvin
Modern Multi-Slide Stacked Door Bi-Parting
4.5
(
34
)
Download
Aluprof
MB-59 Slide Galandage Door 2-sash Monorail
Download