We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Stainless steel spikes for solar panels, SOLAR-V2A, 1-row 100mm

Unique ref.: S1901
Brand: Toni Bird Control
Product family: Spikes
Product group: S19-Solar
Width (mm): 1000
Height (mm): 118
Depth (mm): 2
Date of publishing: 2019-08-30
Edition number: 1
Type: Object (single object)
Download (11)
Spikes keep pigeons away from secured areas by the use of sufficiently long stainless steel-wires, which consist of two / four rows of wires in parallel. Spikes Solar V2A have been developed to protect Solar collectors.

Name: Stainless Steel Spikes Solar-Protect V2A 1row
Function: Spikes keep pigeons away from secured areas by the use of sufficiently long stainless steel-wires, which consist of two / four rows of wires in parallel. Spikes Solar V2A have been developed to protect Solar collectors.
Constituents: Stainless steel basement, Stainless steel wires
Material: Stanless steel 1.4301
Wire-thickness: 2.0mm
System height: 100mm / 125mm / 150mm (3 versions)
Distance of wires: 25mm
Number of wires: 1
Module length: 1,000mm
Module width: 18mm
Material Thickness: 0.8mm
Installation: The Spikes are applied to the side frame of the solar panel. There is no damage to the solar panel after deinstallation of the spikes (when necessary)


Material main: Stainless steel
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 0.4

BIMobject Category: Building Materials - Other Building Materials
IFC classification: Building Element
Uniclass 1.4 Code: L6862
Uniclass 1.4 Description: Bird control
Uniclass 2.0 Code: PR-35-22-06
Uniclass 2.0 Description: Bird Deterrent Spikes
Uniclass 2015 Code: Pr_40_30_22_06
Uniclass 2015 Description: Bird deterrent spikes
NBS Reference Code: 35-22-06
NBS Reference Description: Bird Deterrent Spikes
CSI MasterFormat 2014 Code: 10 81 13
CSI MasterFormat 2014 Title: Bird Control Devices
OmniClass Number: 23-19 25 11 11 13
OmniClass Title: Bird Spikes
This product is available in:
Africa
  • Nigeria
Asia
  • India
  • Japan
  • North Korea
  • Pakistan
  • South Korea
  • Turkmenistan
Europe
  • Austria
  • Belgium
  • France
  • Germany
  • Greece
  • Hungary
  • Netherlands
  • Poland
  • Serbia
  • Spain
  • Switzerland
Middle East
  • Saudi Arabia
  • United Arab Emirates

BIMobject SEEK Properties

Building Materials - Other

Name Value
Depth 2 mm
Height 118 mm
Length 1000 mm
Material Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Length 1000 mm
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Stainless Steel

BIMobject®