We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Bardage nervuré 1000 38

Unique ref.: TOI010031
Brand: TOP CARAIBES - OCEAN INDIEN
Product family: Metal cladding
Product group: Profiled wall cladding
Width (mm): 1000
Depth (mm): 38
Date of publishing: 2020-02-17
Edition number: 1
Type: Object (single object)
Download (41)
Profiled trapezoidal cladding with or without insulation, thickness 0,63 mm or 0,75 mm - Length 1 500 to 12 000 mm

prepaint steel


Material main: Steel
Material secondary: Aluminium
Designed in: France
Manufactured in: France
Weight Net (Kg): 7.3

BIMobject Category: Flooring - Laminates
This product is available in:
Africa
  • Mayotte
  • Reunion

All BIM objects are real products from real manufacturers confirmed and approved