We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ProfilK

Unique ref.: TOI030003
Brand: TOP CARAIBES - OCEAN INDIEN
Product family: Purlin and Girts
Product group: Slim profile
Date of publishing: 2020-02-17
Edition number: 1
Type: Object (single object)
Download (37)
K profil for purlin, cladding rail or joist - Length 500 to 13 000 mm

gavanized steel


Material main: Steel
Material secondary:
Designed in: France
Manufactured in: France
Weight Net (Kg): 12.42

BIMobject Category: Flooring - Laminates
This product is available in:
Africa
  • Mayotte
  • Reunion

BIMobject®