S200 Electromechanical Swing Door Operator - max capacity 250 KgS200 Electromechanical Swing Door Operator - max capacity 250 KgS200 Electromechanical Swing Door Operator - max capacity 250 KgS200 Electromechanical Swing Door Operator - max capacity 250 KgS200 Electromechanical Swing Door Operator - max capacity 250 Kg
View previous images
View next images
TOPP

S200 Electromechanical Swing Door Operator - max capacity 250 Kg

Automatic door operators TOPP, model S200 and M200, for pedestrian swing doors. They may be used for doors with 700mm widths with maximum weight of 250kg and 1200 widths with maximum weight of 130kg respectively. Power supply 230V~ 50 Hz. With a minimalist and sober design, with an elegant aluminium cover, are the ideal solution for prestigious environments, both residential and commercial: shops, offices, hotels and other situations that require an automatic swing door.
Simple and easy to install due to the fitting plate, the adjustable settings on the electronic board and the side switches for the power supply, functions and reset selection. In compliance with the EN16005 Standard, the S200 and M200 work in either Full Power and Low Energy modes. The Low Energy mode does not require safety sensors due to the electronic control of force and weight.
Due to the combination of 3 different types of arm - slide track arm, push arm and elbow slide track arm - with extension systems, the mechanisms are very easy to configure and can be adapted to any wall and door type. In case of a power failure, a long-life battery pack will assure the operator’s functioning. S200 tested in accordance with the EN1634-1 Standard (fire resistance test).

Specification
  • Technical Characteristics
    Power supply230V ~ 50/60Hz
    Operation modesFull Energy o Low Energy
    Working systemOpening by motor - Closing by spring
    Peripheral power output24V - 500mA max
    Absorption1 A
    Power absorbed230W
    Durability1.000.000 cycles
    Opening speed50°/s max
    Automatic closing timeAdjustable from 0 ÷ 60s
    Max. door-leaf weight for leaf 700mm250kg
    Max. door-leaf weight for leaf 1200mm130kg
    Clear passage width with push armmin 600mm – max 1600mm
    Clear passage width with slide track armmin 650mm – max 1600mm
    Clear passage width with elbow slide track armmin 700mm – max 1600mm
    Max. opening angle of push arm115°
    Max. opening angle of slide track arm95°
    Overall dimensions580mm x 130mm x H110mm

    Due to the combination of 3 different types of arm - slide track arm, push arm and elbow slide track arm - with extension systems, the mechanisms are very easy to configure and can be adapted to any wall and door type. In case of a power failure, a long-life battery pack will assure the operator’s functioning. S200 tested in accordance with the EN1634-1 Standard (fire resistance test).

Technical specification
  • Unique ref.S200-TOPP
  • Collection setAUTOMATION
  • CollectionDoor Automation
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPolyamide
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Openers
  • IFC classificationActuator
  • Uniclass 2.0 CodePR-16-16-02
  • Uniclass 2.0 DescriptionActuators
  • Uniclass 2015 CodePr_75_50_18_13
  • Uniclass 2015 DescriptionChain actuators
  • NBS Reference Code16-16-02
  • NBS Reference DescriptionActuators

Region availability

Europe Asia South America Oceania Africa Antarctica North America
Albania
Maldives
Argentina
Papua New Guinea
Algeria
Antarctica
Anguilla
Monaco
Mongolia
Bolivia
Pitcairn Islands
Namibia
Bouvet Island
Antigua and Barbuda
Montenegro
Myanmar (Burma)
Brazil
Samoa
Niger
French Southern and Antarctic Lands
Aruba
Netherlands
Nepal
Chile
Solomon Islands
Nigeria
Heard Island and McDonald Islands
Barbados
Norway
North Korea
Colombia
Timor-Leste
Republic of the Congo
South Georgia and the South Sandwich Islands
Belize
Poland
Pakistan
Ecuador
Tokelau
Reunion
Bermuda
Portugal
Philippines
Falkland Islands (Islas Malvinas)
Tonga
Rwanda
British Virgin Islands
Romania
Singapore
French Guiana
Tuvalu
Saint Helena
Canada
Russia
South Korea
Guyana
United States Minor Outlying Islands
São Tomé and Príncipe
Caribbean Netherlands
San Marino
Sri Lanka
Paraguay
Wallis and Futuna
Senegal
Cayman Islands
Serbia
Taiwan
Peru
Vanuatu
Seychelles
Collectivity of Saint Martin
Slovakia
Tajikistan
Suriname
Palau
Sierra Leone
United States
Slovenia
Thailand
Uruguay
Northern Mariana Islands
Somalia
U.S. Virgin Islands
Spain
Turkmenistan
Venezuela
Niue
South Africa
Costa Rica
Svalbard and Jan Mayen
Uzbekistan
American Samoa
South Sudan
Cuba
Sweden
Vietnam
Australia
Sudan
Curaçao
Switzerland
Malaysia
Cook Islands
Swaziland
Dominica
Ukraine
Macau
Federated States of Micronesia
Tanzania
Dominican Republic
United Kingdom
Kyrgyzstan
Fiji
The Gambia
El Salvador
Vatican City
Armenia
French Polynesia
Togo
Greenland
Åland Islands
Azerbaijan
Guam
Tunisia
Grenada
Moldova
Bangladesh
Kiribati
Uganda
Guadeloupe
Malta
Bhutan
Marshall Islands
Western Sahara
Guatemala
Luxembourg
British Indian Ocean Territory
Nauru
Zambia
Haiti
Andorra
Brunei
New Caledonia
Zimbabwe
Honduras
Austria
Cambodia
New Zealand
Mozambique
Jamaica
Belarus
China
Norfolk Island
Morocco
Martinique
Belgium
Christmas Island
Mayotte
Montserrat
Bosnia and Herzegovina
Cocos (Keeling) Islands
Mauritius
Nicaragua
Bulgaria
Georgia
Angola
Panama
Croatia
Hong Kong
Benin
Puerto Rico
Cyprus
India
Botswana
Saint Kitts and Nevis
Czech Republic
Indonesia
Burkina Faso
Saint Lucia
Denmark
Japan
Burundi
Saint Pierre and Miquelon
Estonia
Kazakhstan
Cameroon
Saint Vincent and the Grenadines
Faroe Islands
Laos
Cape Verde
Saint-Barthélemy
Finland
Iran
Central African Republic
Sint Maarten
France
Iraq
Chad
The Bahamas
Germany
Israel
Comoros
Trinidad and Tobago
Gibraltar
Jordan
Côte d'Ivoire
Turks and Caicos Islands
Greece
Kuwait
Democratic Republic of the Congo
Mexico
Guernsey
Lebanon
Djibouti
Hungary
Oman
Equatorial Guinea
Iceland
Palestine
Ethiopia
Ireland
Qatar
Gabon
Isle of Man
Saudi Arabia
Ghana
Italy
Syria
Guinea
Jersey
Turkey
Guinea-Bissau
Latvia
United Arab Emirates
Kenya
Liechtenstein
Yemen
Lesotho
Lithuania
Bahrain
Liberia
Macedonia (FYROM)
Afghanistan
Libya
Madagascar
Malawi
Mali
Mauritania
Eritrea
Egypt