Publish your products
Q-Door QF8 Manually operated folding door

Q-Door QF8 Manually operated folding door

Folding Door Q-Door FX

Q-Door FX is a folding door built for reliability and thermal performance. Developed and refined since 1962, it combines proven durability with strong insulation and precise engineering. Many doors installed more than 30 years ago are still in daily operation in fire stations and industrial buildings where function, reliability and durability are critical. That is a testament to Torverk’s focus on function, safety, and long-term performance.

SECURITY & SURFACE TREATMENT

Q-Door FX is available in versions that are in compliance with SSF 1074, Security Class 2 (SK2) and Security Class 3 (SK3) for enhanced perimeter protection.

You can choose from several surface treatment packages that increase resistance against harsh environments, high humidity, and coastal conditions.

CONSTRUCTION & INSULATION

Each door leaf is formed from 0.6 mm corrosion-protected steel sheet from SSAB, roll-bent into shape for a rigid and durable construction.

The panel is filled with polyurethane foam under 4.5 bar pressure. The foam expands, penetrates all cavities, and bonds chemically to the steel sheets and end profiles.

Once hardened, the foam becomes as solid as a hockey puck and insulates four times better than typical house insulation.

All seals are made from durable EPDM rubber, which remains soft and tight even in cold climates.

Optional gas-insulated windows with thermal breaks are available in any size or number.

A wicket door can be added as an option.

A standard 5 x 5 m door without windows or wicket door has a U-value of 0.90 W/m²K and a T-value of 1 m³/h per m².

SIZE & OPERATION

Each Q-Door FX is custom-built to the exact millimetre of your opening.

A motorised Q-Door FX can be up to 14.5 m wide and 6 m high.

Available as inward- or outward-opening models, with two different drive systems that can be mounted either besideor above the door, depending on available space.

Our proprietary motor has been tested for 2,000,000 cycles.

The door can be fully or partially automated to improve logistics and minimise energy loss.

Specification
  • SIZE & PANEL DIVISION

    To ensure the best insulation and minimal air leakage, each door is precisely adapted to your specific opening.

    • Width: 4200 m – 10100 mm
    • Height: up to 6 m
    • Panel thickness: 56 mm
    • Panel material: 0.6 mm SSAB Greencoat® steel with C5 corrosion class and bio-based coating. The sheet is bent for maximum rigidity.
    • Core: High-density polyurethane foam, chemically bonded to all components. Each cubic centimetre contains tens of thousands of gas-filled cells that block heat and cold transfer.
    • Panel configurations: 4+4
    • Wicket door: Minimum threshold height 130 mm. Maximum door width = section width minus 340 mm. Available for SK2 and SK3.
    • Windows: Gas-insulated, with thermal breaks.
      • Max total window area (motorised): 43% of panel surface
      • Max window width = section width minus 300 mm
      • Min spacing between rows: 200 mm
      • SK2 models can include windows; SK3 cannot.

    PERFORMANCE

    • Expected service life: 30 years
    • Wind load resistance: Class 5
    • Water tightness: Class 2 or 3 (depending on configuration)
    • Opening speed: ~0.25 m/s (depends on door width)

    PANEL STRUCTURE

    The door consists of four panels and can be configured with 4 panels on either side:

    • 4+4

    SURFACE, CORROSION PROTECTION & INSULATION

    Each 56 mm panel is clad with SSAB Greencoat® 0.6 mm steel, C5 corrosion class, and bio-based coating. The bent sheet provides torsional stiffness, and the panel core of high-density foam offers excellent insulation.

    • Best U-value (individual panel): ~0.22 W/m²K
    • U-value (example 5x5 m door): 0.90 W/m²K
    • T-value (example):
      • Motorised: 0.9 m³/h per m²
      • Manual: 1.5 m³/h per m²

    If you want another color we can coat your door with any of the 10 million colors in the NCS- and RAL-systems.

Technical specification
  • Unique ref.manuel-vikport-QF8-4-4
  • Product familyIndustrial doors
  • Product groupFolding door
  • TypeObject (single object)
  • Date of publishing2024-04-30
  • Edition number1
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • Uniclass 2015 CodeSs_25_30_20_40
  • Uniclass 2015 DescriptionIndustrial doorset systems
  • CSI MasterFormat 2014 Code08 34 19
  • CSI MasterFormat 2014 TitleIndustrial Doors
  • OmniClass Number23-17 11 13 21
  • OmniClass TitleFolding Metal Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit