Publish your products
Estia R32 wall mounted (Outdoor unit) HWT- 80 110 HW-E
TOSHIBA

Estia R32 wall mounted (Outdoor unit) HWT- 80 110 HW-E

New generation of Toshiba ESTIA Air-to-Water heat pump split system, with low GWP refrigerant R32. Designed to deliver the right temperature for space heating and to produce domestic sanitary hot water throughout the year, even in extreme conditions down to -25°C.
Technical specification
  • Unique ref.Estia-R32-a-parete-80-110_unita-esterna
  • Product familyHVAC - Residential: air to water
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-04-26
  • Edition number1
  • Height (mm)1050
  • Width (mm)1010
  • Depth (mm)370
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)75
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit