Publish your products
Estia R32 All-In-One (Indoor unit) HWT-1102S21**W-E
TOSHIBA

Estia R32 All-In-One (Indoor unit) HWT-1102S21**W-E

The Estía R32 of air-to-water heat pumps for heating and cooling consists of 4 single phase models, to suit any residential or small office application. The All In One 11z2 indoor units are equipped with 220liters DHW tank and 3 or 6 or 9kw backup electric heaters

Using the HWS-AMS54E-EN controller, up to 8 heat pumps can be operated in parallel in the same application, making the system the ideal solution for apartment buildings. The control mounted on board the hydronic module is equipped with weekly programming. Estia is compatible with different types of terminals, like underfloor heating, water fan coils and radiators .

The Estía is also perfectly suited for applications in mountain areas.

Estía can also be connected to external supervision and control systems using Modbus and Konnex protocols.

ESTIA via Wi-Fi optional module, can be controlled remotely and/or with vocal assistants like Amazon Alexa and Google Home
Specification
  • Technical details:

    - Split heat pump system: outdoor unit + hydronic module

    AIO hydro module to control 2 zones suitable for 8 and 11 kw CDus

    - Backup heaters capacity: 3,0 or 6,0 or 9,0 kW

    - For heating and cooling operation

    - Water production in heating: from 20°C to 65°C - Water production in cooling: from 7° to 25°C

    - Energy Efficienty Class A++

    - Anti-legionella cycle setting

Technical specification
  • Unique ref.Estia-R32-all-in-one-s2-110_unita-interna
  • Product familyHVAC - Residential: air to water
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-04-26
  • Edition number1
  • Height (mm)1700
  • Width (mm)600
  • Depth (mm)670
Related
  • Material mainMetal
  • Weight Net (Kg)157
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit