Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toshiba/products/32fab252-c2cf-4a4a-bb58-79938df8efef
Home
Categories
HVAC
Air Conditioning
Estia 5 Split R410a (Indoor unit) HWS- 110 140 XWH_-E
Unavailable in United States
TOSHIBA
Follow
Archived
Estia 5 Split R410a (Indoor unit) HWS- 110 140 XWH_-E
Single and three phase air to water heat pump, built with the same reliable technology of the light commercial units; above all the Toshiba Inverter and the DC twin rotary compressor.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
Estia5-R410a-110-140_unita-interna
Product family
HVAC - Residential: air to water
Product group
Indoor unit
Type
Object (single object)
Date of publishing
2023-04-21
Edition number
1
Height (mm)
1340
Width (mm)
900
Depth (mm)
320
Links
Links
Product url
https://www.toshibaclima.it/prodotti/riscaldamento/estia/estia-5
Installation instructions
https://www.toshibaclima.it/prodotti/riscaldamento/estia/estia-5
Technical description
https://www.toshibaclima.it/prodotti/riscaldamento/estia/estia-5
Related
Related
Material main
Metal
Material secondary
Plastic
Designed in
Italy
Manufactured in
Italy
Weight Net (Kg)
93
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
IFC classification
Air Terminal
UNSPSC name
Air conditioners
UNSPSC code
40101701
Uniclass 2015 Code
EF_65_80
Uniclass 2015 Description
Air conditioning
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
CSI UniFormat II Code
D30
CSI UniFormat II Title
HVAC
Similar products
TOSHIBA
LC colonna idu
Download
TOSHIBA
RES shorai EDGE cdu
2.4
(
5
)
Download
TOSHIBA
RES seiya cdu
2.3
(
6
)
Download
TOSHIBA
Haori (Indoor unit) RAS-B 10 13 16 N4KVRG-E
1.0
(
9
)
Download
TOSHIBA
RES shorai cdu
Download
TOSHIBA
LC parete 110 idu
4.9
(
8
)
Download