Publish your products
Estia 5 Split R410a (Outdoor unit) HWS-455H-E
TOSHIBA
Archived

Estia 5 Split R410a (Outdoor unit) HWS-455H-E

The Toshiba air to water heat pump split system is designed to deliver the right temperature for space heating and produce domestic sanitary hot water throughout the year. The ESTIA system has the additional advantage of providing cooling in the warmer seasons. The Toshiba Inverter uses the new vector controlled Intelligent Power Drive Unit, which enables a wider range of compressor frequencies resulting in better temperature control. Quick and easy to install, the ESTIA hydro module unit can be placed safely in the most suitable place within the house. Its large screen remote controller is designed to be simple, intuitive and easy to use. ESTIA is compatible with latest generations of connected thermostat.
Technical specification
  • Unique ref.Estia5-R410a-45_unita-esterna
  • Product familyHVAC - Residential: air to water
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2023-04-21
  • Edition number1
  • Height (mm)925
  • Width (mm)525
  • Depth (mm)355
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC