Publish your products
SHRMe VRF (outdoor unit)        MMY-MAP 16 18 20 06FT8P-E
TOSHIBA

SHRMe VRF (outdoor unit) MMY-MAP 16 18 20 06FT8P-E

HEAT RECOVERY VRF SYSTEMS - Toshiba presents SHRMe, the newest generation of heat recovery VRF systems. SHRMe allows you to simultaneously heat and cool buildings of any size, even very large. The new SHRMe systems take advantage of all Toshiba technological innovations that further increase comfort, reliability and energy efficiency. The new 4- and 6-output selectors with integrated sub-cooling exchangers and individual control of the downstream internal units maximize efficiency and allow precise comfort management.
Specification
  • Technical characteristics: - Available from 16,18 and 20 HP (from 45 kW to 56 kW) with three-phase power supply - Heating and cooling applications with atre pipe system - High energy efficiency: ESEER above 7 on the whole range - Possibility to connect different elements by combining up to 54 HP - Twin-Rotary DC compressors for high efficiency and complete reliability. - Installation flexibility thanks to the maximum pipe length of 1000 m and the maximum distance between indoor and outdoor units of 235m - Excellent efficiency at partial loads with COP up to 5.93 to 50% and 5.80 to 30% of the load - Reduced floor space - Extended operating range: from -25 C in heating up to +46 C in cooling - Wave tool for easy monitoring via Smartphone (Android) of the system status
Technical specification
  • Unique ref.SHRMe-vrf1-16-18-20
  • Product familyHVAC - Business VRF
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2023-03-06
  • Edition number1
  • Height (mm)1830
  • Width (mm)1600
  • Depth (mm)780
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)377
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit