Publish your products
Super Daiseikai 9 (Indoor unit) RAS-10 13 16 PKVPG-E
Super Daiseikai 9 (Indoor unit) RAS-10 13 16 PKVPG-E
    TOSHIBA

    Super Daiseikai 9 (Indoor unit) RAS-10 13 16 PKVPG-E

    4.3 out of 5 stars4.3(6 reviews)

    HIGH-WALL TYPE INDOOR WALL UNIT TOSHIBA BRAND
    Supply of indoor unit for air/air split for wall installation with supply in the lower part and air intake in the upper part for single and multisplit systems.
    Possibility of uninstalling the condensate drip tray for easy and perfect cleaning. 
    The unit shall have the following characteristics: 
    - Plastic panel with flow deflector blade and upper return grille  
    - Self-cleaning battery
    - POWER SELECT function that reduces the maximum consumption of energy and electricity to 100% - 75% - 50%. 
    - Supply voltage 220-240 V, 50 Hz 
    - Tangential fan directly coupled to a single-phase motor operating at 3 speeds, with electrical protection through thermal switch.                                                        

     - Fireplace function is one of the most innovative: it allows to obtain an optimal distribution of room heat in the presence of another heat source.
    such as a fireplace.
    - Plasma purifier and ionizer for cleaner air.
    - Motorized fins for air diffusion in 3D.
    - Heat exchange coil with finned copper aluminium tubes. 
    - Terminal board for electrical connections
    - Usable refrigerant R32 


    Specification
    • Technical details:
      - Avaible sizes: 10, 13, 16 (from 2,5 to 4,5 kW)
      - SEER to 10.6
      - SCOP to 5,2
      - Energy Efficienty Class A+++/A+++
      - Plasma air purifier and ionizer
      - Self-cleaning system
      - Control: Quiet mode, weekly timer, Eco mode, defrost mode

    Technical specification
    • Unique ref.SuperDaiseikai9-10-13-16_unita-interna
    • Product familyHVAC - Residential: air to air
    • Product groupIndoor unit
    • TypeObject (single object)
    • Date of publishing2018-03-12
    • Edition number1
    • Height (mm)293
    • Width (mm)831
    • Depth (mm)270
    Related
    • Weight Net (Kg)17
    Classification
    • BIMobject CategoryHVAC - Air Conditioning
    • IFC classificationAir Terminal
    • UNSPSC nameAir conditioners
    • UNSPSC code40101701
    • Uniclass 2015 CodeEF_65_80
    • Uniclass 2015 DescriptionAir conditioning
    • OmniClass Number23-33 39 00
    • OmniClass TitleAir Conditioning Equipment
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    Europe
    Italy
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit