We are using cookies to provide our services

By using our services you agree to our use of cookies

A2A Heat Exchanger - Standard (indoor unit) VN-M 150 250 350 HE

Unique ref.: a2a-heat-exch-150-350
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

TOTAL ENTHALPY HEAT EXCHANGER (SENSITIVE + LATENT) FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE

Heat exchange battery in resinated paper.
External casing In galvanized steel sheet covered with an insulating thermo-acoustic mattress.
N 2 Centrifugal fans (supply and extract) with electric motor directly coupled to 3 speeds. Possibility of choosing 2 ventilation speeds for each of the 2 fans.
Free cooling (ventilation only mode, without recovery) by means of a by-pass damper integrated in the machine. Function directly selectable from the appropriate wire control NRC-01HE.


Technical details:

- Available sizes:  150 - 250 - 350 - 500 - 650 - 800 - 1000 - 1500 - 2000 m3/h air flow

- Matching with outdoor unit VRF 

- They can operate stand-alone

Standard air to air heat exchanger. Use exhaust air to pre-condition the incoming air, thus reducing the cooling or heating load and the overall size of the required air conditioning system.


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Heat Exchanger
IFC classification: Heat Exchanger
UNSPSC name: Heat exchangers
UNSPSC code: 40101802
Uniclass 1.4 Code: L7528
Uniclass 1.4 Description: Heat exchangers/heat recovery
OmniClass Number: 23-27 23 00
OmniClass Title: Heat Exchangers
CSI UniFormat II Code: D3090
CSI UniFormat II Title: Other HVAC Systems & Equipment
This product is available in:
Europe
  • Italy

All BIM objects are real products from real manufacturers confirmed and approved