Publish your products
Big Digital Inverter (outdoor unit - three phase) RAV-SM224 280 6AT8-E
TOSHIBA

Big Digital Inverter (outdoor unit - three phase) RAV-SM224 280 6AT8-E

Big Digital Inverter is the best solution for commercial applications.
These outdoor units are equipped with DC Twin Rotary Compressor with DC Hybrid Inverter technology. It allows a flowing start and a high energy efficency with the best comfort for the end-users.

With gas R410

Specification
  • Technical details:
    - Avaible sizes: 224 and 280 (from 20 to 23 kW)
    - Heating range to -20°C
    - Cooling range to -15°C
    - Three phase Power Supply: matched with 2 or more indoor units
    - Max pipe length: 70 m
    - Combination in single system with cancealed duct high static pressure

    With gas R410

Technical specification
  • Unique ref.BDI-R410-22-28
  • Product familyHVAC - Light Commercial
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)1540
  • Width (mm)900
  • Depth (mm)320
Related
  • Weight Net (Kg)134
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit