Publish your products
Concealed duct high static pressure RAV-SM 224 280 4DTP-E
TOSHIBA

Concealed duct high static pressure RAV-SM 224 280 4DTP-E

This is the Toshiba most powerful indoor unit. This cancealed duct is the solution to warm up/cool down very large space. These units could be also equipped with accessories to manage inlet and outlet air flow. Moreover, they have a service opening easy to access for an easy maintenance
Specification
  • Technical details:
    - Avaible sizes: 224 and 280 (from 20,2 to 23,7 kW)
    - Heating range to -20°C
    - Cooling range to -15°C
    - 4 prevalence levels (form 50 to 250 Pa) setting by wired control
    - Air flow to 5.750 m3/h
    - Single phase match with Toshiba Big Digital Inverter R410

Technical specification
  • Unique ref.canalizzabile-AP-224-280
  • Product familyHVAC - Light Commercial
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2019-11-26
  • Edition number1
  • Height (mm)448
  • Width (mm)1400
  • Depth (mm)900
Related
  • Weight Net (Kg)97
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • CSI MasterFormat 2014 Code23 36 00
  • CSI MasterFormat 2014 TitleAir Terminal Units
  • OmniClass Number23-33 41 00
  • OmniClass TitleHVAC Air Terminals
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy