Publish your products
Standard Cassette (indoor unit) MMU-AP 009 012 015 018 024 027 030 4HP1-E
TOSHIBA

Standard Cassette (indoor unit) MMU-AP 009 012 015 018 024 027 030 4HP1-E

4-WAY CASSETTE TYPE INDOOR UNIT FOR FLUSH MOUNTING IN FALSE CEILING, FOR THE VRF SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R410A REFRIGERANT,
Recirculation grille positioned in the central part.
Four-way air flow with individually adjustable guide vanes.
Fan directly coupled to a single-phase three-speed induction motor, with electrical protection by means of a thermal switch.
Washable and regenerative synthetic fibre filter.
Multi-row direct expansion coil with aluminium finned copper tubes.
N° 2 refrigerant fluid filters on liquid and gas side to preserve operation 
of the electronic expansion valve and reduce noise.
External finish in galvanized steel sheet with acrylic painting.
Condensate drain pump: head 850 mm
Possibility of compensating the temperature during heating, to avoid air stratifications.
Provision for primary air Ø 100mm. 
In the event of a power failure of the machine, the system will continue to operate 
and indicates the error.

Specification
  • Technical features:
    - Available sizes: 1, 1.25, 1.7, 2, 2.5, 3, 3.2, 4, 5, 6 HP (from 2,8 to 16,0 kW)
    - Equipped with drain pump
    - Washable panel and louvers

Technical specification
  • Unique ref.cassetta-a-4-vie-vrf-94-304
  • Product familyHVAC - Business VRF
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2018-04-01
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • IFC classificationAir Terminal
  • UNSPSC nameAir conditioners
  • UNSPSC code40101701
  • Uniclass 2015 CodeEF_65_80
  • Uniclass 2015 DescriptionAir conditioning
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Italy

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit