We are using cookies to provide our services

By using our services you agree to our use of cookies

Floor standing - tall (indoor unit)MMF-AP 015 018 024 027 6H1-E

Unique ref.: colonna-vrf-156-027
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT FLOOR STANDING TYPE 'TALL' FOR VISIBLE INSTALLATION
FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE
REFRIGERANT R-410A ,
Recirculating air intake located at the bottom of the unit.
Fan directly coupled to a three-speed single-phase induction motor, with electrical protection by means of a thermal switch.
Regenerable and washable synthetic fibre filters, located in the lower part of the unit.
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce the noise.
In case of power failure of the machine, the remaining system will continue to operate. and signals the fault (maintenance operations can therefore be carried out without stopping the system).

Technical details:
- Avaible sizes: 1.7 - 2 - 2.5 - 3 - 4 - 5 - 6 (from 4,5 to 16,0 kW in cooling mode)
- Take up a minimal amount of space
- Large scattering angle: up to 150°C (vertical) and up to 45°C (horizontal)


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 210
Height 1750
Refrigerant Type R410
Weight 47
Width 600

All BIM objects are real products from real manufacturers confirmed and approved