We are using cookies to provide our services

By using our services you agree to our use of cookies

Mini-SMMSe VRF (outdoor unit - three phase) MCY-MAP 04 05 06 04HS8-E

Unique ref.: minivrf-smmse-3ph
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Outdoor unit
Width (mm): 990
Height (mm): 1235
Depth (mm): 390
Date of publishing: 1918-03-13
Edition number: 1
Type: Object (single object)
Download (1)

MOTOCONDENSING UNIT IN HEAT PUMP OF THE MINI VRF TYPE (SMMSe) AD R410A OF TOSHIBA.  
Structure in self-supporting steel sheet and removable panels for maintenance painted with external treatment to resist the action of atmospheric agents;
Equipped with a new concept Twin Rotary inverter compressors.
Continuous full feedback heating during defrosting with hot gas injection.
Complete closure of the PMV valve of the indoor unit not working, avoiding unnecessary dispersion of thermal energy in the environment.   
2 helical fans, with front exhaust and rear exhaust.
The unit has EUROVENT certification.  
Oil recovery without cycle reversal in order to maintain comfort during winter/ summer operation.

Technical features:
- Available sizes: 4, 5, 6 HP (form 12,1 to 15,5 kW)
- 6 models: 3 single-phase and 3 three phase
- COP fino a 4,86
- Connection to 13 indoor units
- Toshiba DC Twin Rotary Compressor
- Heating range to -20°C
- Cooling range to +46°C
- Quite operation
- Pipe lenght: 125 m - Total circuit extension: 180


Material main: Aluminium
Material secondary: Plastic
Designed in: Italy
Manufactured in: Italy
Weight Net (Kg): 125

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 390
Frequency 50
Length 390
Width 990

All BIM objects are real products from real manufacturers confirmed and approved