We are using cookies to provide our services

By using our services you agree to our use of cookies

Hi-wall VRF (indoor unit) MMK-AP 015 018 024 7HP-E

Unique ref.: parete-vrf-015-024
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT  HI-WALL TYPE, FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW RATE AND R-410A REFRIGERANT,
Direct expansion multi-row battery with aluminium finned copper tubes.
N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce noise.
Recirculation grid located in the central part.
Fan directly coupled to a single-phase five-speed induction motor, with electrical protection by means of a thermal switch.
Regenerable and washable fibre filter.
In case of power failure of the machine, the system continues to operate 
and reports the anomaly.
Wireless remote control included.

Technical details: 

- Avaible sizes: 0.6 - 0.8 - 1 - 1.25 - 1.57 - 1.87 - 2.47 (from 1,7 to 7,1 kW in cooling mode) 

- Low sound level 

- Louvers with auto-swing 

- Avaible with or without PMV kit

Wireless remote control included.


Material main: Metal
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 250
Height 320
Refrigerant Type R410
Weight 16
Width 1050

All BIM objects are real products from real manufacturers confirmed and approved