We are using cookies to provide our services

By using our services you agree to our use of cookies

Floor standing console (indoor unit) MML-AP 007 009 012 015 018 4NH1-E

Unique ref.: pavimento-a-vista-vrf-74-184
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Indoor unit
Width (mm): 720
Height (mm): 600
Depth (mm): 220
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

INDOOR UNIT FLOOR STANDING "CONSOLE" FOR INSTALLATION ON FLOORS FOR VRF TYPE SYSTEM WITH VARIABLE REFRIGERANT FLOW. WITH GAS REFRIGERANT R410

Heat exchanger in copper tubes and high efficiency aluminium finning.

N° 2 refrigerant filters on liquid and gas side to preserve the functioning of the electronic expansion valve and reduce noise.
Fan directly coupled to a three-speed single-phase induction motor, with electrical protection by means of a thermal switch.
Possibility of double air delivery from the upper and lower grille, allowing a customized distribution (Bi-flow function available with flush or centralized control).
Possibility of positioning the upper air outlet fin in a vertical position.
Regenerable and washable synthetic fibre filters, located at the bottom of the unit.
Power on/off button also mounted on the indoor unit.
In case of power failure of the machine, the remaining system continues to operate and signals the anomaly (it is therefore possible to carry out maintenance operations without stopping the system).
Wireless remote control included.

Technical details:
- Avaible sizes: 0.8 - 1 - 1.25 - 1.7 - 2 HP (from 2,2 to 5,6  kW in cooling mode)
- Bi-flow mode: 2 outlets for air flow
- Possible to block up the control panel
- Compact and modern design


Material main: Metal
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 17

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: PR-03-03
Uniclass 2.0 Description: Air Conditioning Units
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80
NBS Reference Description: Air Conditioning Systems
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 00
OmniClass Title: HVAC Air Terminals
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Depth 220
Height 600
Refrigerant Type R410
Weight 17
Width 720

All BIM objects are real products from real manufacturers confirmed and approved