Publish your products
RES shorai cdu
TOSHIBA

RES shorai cdu

SHORAI is the latest family born from the ingenuity of Toshiba's research department. Also this family is equipped with low GWP R32 refrigerant which shows the spasmodic attention towards innovative solutions to protect the environment of the company. The first result is the low impact on potential CO2 emissions in the environment not only with a GWP of 675 but with a quantity of refrigerant reduced by 36% compared to the previous version. The range is enriched with the new size 24, of 7.0kW of nominal capacity, suitable for large premises or commercial establishments. Sizes 18, 22 and 24, typically used where spaces are large, have the new function for managing the flow of air in 3D, allowing for uniform air distribution and thermal comfort. The compact front of shiny and reflective material with modern and rounded aesthetics makes SHORAI a unit with an attractive appearance that allows it to be integrated into any architecture and furnishings. The LED indicators, in addition to the white ones, present the novelty of the blue color to indicate the cooling operation and red for the heating operation. Toshiba engineers think not only of the thermal comfort but also of the acoustic comfort of customers. SHORAI has decidedly silent sound pressure values: only 23 dBA for sizes 10 and 13. Toshiba thinks about the well-being of the user over time: for this reason, it has equipped the battery with a protective layer to prevent dust and impurities from settling on the surface. The units can be controlled remotely both via wi-fi, with two different interfaces, and via smartphone. To facilitate the installers' task, the systems can be powered both from the indoor and outdoor units. It is possible to dismantle the condensate drain pan, the fan and the electrical box with a few simple actions for easy maintenance. Even when you are away from home, you can remotely control your air conditioner, thanks to the Toshiba Home AC Control app, available on Google Play and AppStore. Thanks to this app, it will be like having the Shorai remote control on your smartphone and tablet. Check in the technical data the systems that can benefit from 65% Tax Deductions and the Thermal Account
Specification
  • Main features 5 sizes 1.5 - 4.6 kW Energy class A + in heating A + in cooling (A ++ size 16) SEER up to 6.2 SCOP up to 4.2 DC Rotary Refrigerant Compressors R32 Vector inverter PAM & PWM Low consumption: even only 120w of consumption Low sound levels up to only 22 dBA Up to -15 ° C in heating and cooling Up to + 46 ° C in cooling Wi-Fi remote control via App (optional - accessory sold separately)
Technical specification
  • Unique ref.RES_shorai_cdu
  • Product familyHVAC - Residential: air to air
  • Product groupOutdoor unit
  • TypeObject (single object)
  • Date of publishing2020-06-09
  • Edition number1
Classification
  • BIMobject CategoryHVAC - Air Conditioning

Similar products

BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit