We are using cookies to provide our services

By using our services you agree to our use of cookies

SHRMe VRF (outdoor unit) MMY-MAP 08 10 06FT8P-E

Unique ref.: shrme-vrf6-08-10
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Outdoor unit
Width (mm): 990
Height (mm): 1830
Depth (mm): 780
Date of publishing: 2019-04-15
Edition number: 1
Type: Object (single object)
Download (1)

HEAT RECOVERY MOTOCONDENSING UNIT OF THE VRF TYPE (SHRMe) TO R410A OF BRAND TOSHIBA.  
Self-supporting steel sheet structure and removable panels for maintenance painted with external treatment.  
In order to increase the life cycle of the outdoor unit, the refrigeration and electrical components must be completely separated from the cooling air flow of the condenser/evaporator so as to protect them from wear and tear and atmospheric agents.  
Equipped with two newly designed Twin Rotary inverter compressors with double blade for each rotating disc.  
Continuous total feedback heating during defrosting with hot gas injection.
Intelligent Flow Technology for intelligent management of the refrigerant flow through the electronic valves. It allows to follow in an optimal way the thermal load of the single users, optimizing comfort and consumption.
Refrigerant Leakage function, The system is able to detect refrigerant leaks and signal them through the RBC-AMS54E wired control.
Dual-set point function, the system allows, in combination with the RBC-AMS55E wired control, to independently manage two different set point values in operation (heating/cooling). The two set point values are displayed simultaneously on the flush control panel.  
Total closure of the PMV valve of the indoor unit not working, avoiding unnecessary dispersion of thermal energy in the room.   
Helical fan driven by inverter with useful static head specified below;
Possibility to reduce the sound pressure both in summer and winter mode through the external contact. 
The unit is EUROVENT certified.  
Oil recovery without cycle reversal in order to maintain comfort during winter/summer operation.  
Automatic start with NFC connection via Smartphone.

Technical details:
- Avaible sizes: 8, 10, 12, 14, 16, 18, 20 HP (from 22,4 to 56,0 kW in cooling and heating mode)
- The outdoor units line-up could be expanded up to 54HP
- Heating and Cooling application
- DC Twin Rotary compressor with Diamond Like Carbon (DLC) protection coating inside the compressor’s vane increases efficiency and reliability
- Intelligent Control: correct flow of refrigerant in the indoor unit
- Variable geometry heat exchanger
- Heat exchanger integrated with flow selectors to 4 and 6 outlet
- New fan with new advanced blade shapes to reduce noise level


Material main: Metal
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 263

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air to Air Heat Recover
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Compressor Type DC Twin Rotary
Control Type Inverter
Depth 780
Energy Efficiency Rating - EER 3,76 ; 3,51
Flow Rate 9700
Height 1830
Model VRF SHRMe
Nominal Cooling Capcity 22,4 ; 28
Number of Compressors 2
Refrigerant Type R410
Weight 263
Width 990

All BIM objects are real products from real manufacturers confirmed and approved