We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Sideblow Single Fan MCY-MHP 04 05 HT-E

Unique ref.: sideblow-compatto-04-05
Brand: TOSHIBA
Product family: HVAC - Business VRF
Product group: Outdoor unit
Width (mm): 990
Height (mm): 910
Depth (mm): 390
Date of publishing: 2019-12-04
Edition number: 1
Type: Object (single object)
Download (1)

MOTOCONDENSING UNIT IN HEAT PUMP OF THE MINI VRF TYPE R410A TOSHIBA.  

Self-supporting steel sheet structure and removable maintenance panels painted with external treatment to resist the action of atmospheric agents;
Equipped with a new concept Twin Rotary inverter compressors.
Continuous heating with total feedback during defrosting with hot gas injection.
Total closure of the PMV valve of the indoor unit not working, avoiding unnecessary dispersion of thermal energy in the environment.   
1 helicoidal fan, with frontal ejection and rear suction.
The unit is EUROVENT certified.  
Oil recovery without cycle reversal in order to maintain comfort during winter/summer operation.


Technical features:
- 4 e 5 HP (from 12,1 to 14 kW)
- COP up to 4,42
- Connection up to 10 indoor unit in the same circuit
- Toshiba DC Twin Rotary Compressor 
- Very large modulation scope of compressor speed from 15% to 100% for high efficiency with part load
- PMV kit


Material main: Metal
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 100

BIMobject Category: HVAC - Air Conditioning
IFC classification: Air Terminal
UNSPSC name: Air conditioners
UNSPSC code: 40101701
Uniclass 2.0 Code: SS-65-80-05
Uniclass 2.0 Description: Air Conditioning Systems
Uniclass 2015 Code: EF_65_80
Uniclass 2015 Description: Air conditioning
NBS Reference Code: 65-80-05
NBS Reference Description: Air Conditioning Systems
OmniClass Number: 23-33 39 00
OmniClass Title: Air Conditioning Equipment
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Italy

BIMobject SEEK Properties

HVAC - Air Conditioning

Name Value
Compressor Type DC Twin Rotary
Control Type Inverter
Depth 390 mm
Height 910 mm
Nominal Cooling Capcity 12,1 ; 14,0
Number Of Compressors 1
Refrigerant Type R410
Weight 100 lb
Width 990 mm

BIMobject®