Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/81304a11-e05f-4ea3-b051-5b7fd62bd91c
Home
Categories
Sanitary
Toilets
EP WASHLET®+ S550e Wall-Hung Toilet - 1.28 GPF & 0.9 GPF - Auto Flush
Available in United States
TOTO USA Inc
Follow
EP WASHLET®+ S550e Wall-Hung Toilet - 1.28 GPF & 0.9 GPF - Auto Flush
Complete Wall-Hung toilet package with WASHLET and dual flush in-wall tank system.
Download
Specification
Specification
High-tech Electronic Bidet Seat and Toilet Combination
Concealed supply connection for seamless installation
DYNAMAX TORNADO FLUSH® system, high efficiency (1.28 GPF/0.9 GPF)
CEFIONTECT® Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean
Matte Silver Basic Round Push Plate
PREMIST® of the bowl before each use
Front and rear warm water washing with adjustable temperature and pressure controls
Heated seat with temperature control
Automatic air deodorizer
Warm air dryer
2 User Memory
Adjustable 15" - 19" mounting height
Saves up to 9" of floor space compared to standard floor mounted toilet
Support for up to 880 lbs.
Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit
1-pc blow molded polyethylene tank to prevent leaks
2" x 6" Polyethylene outlet included
Copper supply line with the WASHLET Connection
Auto Flush
Connect+ Washlet, Washlet, Wall-hung, 1.28 gpf, S550e,
residential
#MS
Matte Silver
Connect+ Washlet, Washlet, Wall-hung, 1.28 gpf, S550e,
Technical specification
Technical specification
Unique ref.
CWT4283056CMFGA-ep-washlet-plus-s550e-wall-hung-toilet-128gpf-09gpf
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/ep-washlet-plus-s550e-wall-hung-toilet-128gpf-0.9gpf
Instruction video
https://youtu.be/UNw3Sy4uP1Y
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
RP™ Wall-Hung Toilet
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Hung Lavatory with Soap Dispenser Hole
Download