Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/6277352d-5d0f-4308-9683-5b517d60c1fe
Home
Categories
Sanitary
Wash basins
Commercial Wall-Mount Lavatory
Available in United States
TOTO USA Inc
Follow
Commercial Wall-Mount Lavatory
3.6
(9 reviews)
This simple, cleanly designed piece works with any commercial bathroom space, featuring an anti-splash rim, high back and concealed front overflow. ADA compliant.
Download
Specification
Specification
Anti-Splash Rim
Concealed Front Overflow
Punching for Concealed Arm Carrier
Durable and Easy to Maintain
Commercial Wall Mount ADA, Lavatory, Sink, Basin
residential
#01
Cotton
Commercial Wall Mount ADA, Lavatory, Sink, Basin
Technical specification
Technical specification
Unique ref.
LT307-commercial-wall-mount-lavatory
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/commercial-wall-mount-lavatory
Classification
Classification
BIMobject Category
Sanitary - Wash basins
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
RP™ Wall-Hung Toilet
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Hung Lavatory with Soap Dispenser Hole
Download