Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/66e29245-7233-49e8-a549-b144365d660d
Home
Categories
Sanitary
Toilets
Eco UltraMax® One-Piece Toilet, 1.28 GPF, Round Bowl
Available in United States
TOTO USA Inc
Follow
Eco UltraMax® One-Piece Toilet, 1.28 GPF, Round Bowl
This high profile one-piece toilet is elegantly designed. Features our innovative Power Gravity system, saving you water. With SoftClose seat.
Download
Specification
Specification
E-Max Flushing System
Computer Designed, Fully Glazed Trapway
Round Bowl with SoftClose Seat
Chrome Trip Lever Included
12" Rough-in
One Piece Toilet, Round Front, Eco,
residential
#01, #03, #11, #12
Cotton, Bone, Colonial White, Sedona Beige
One Piece Toilet, Round Front, Eco,
Technical specification
Technical specification
Unique ref.
MS853113E-eco-ultramax-one-piece-toilet-128-gpf-round-bowl
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/eco-ultramax-one-piece-toilet-128-gpf-round-bowl
Classification
Classification
BIMobject Category
Sanitary - Toilets
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
RP™ Wall-Hung Toilet
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Hung Lavatory with Soap Dispenser Hole
Download