Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/33dfc8a6-aa63-4fe9-9c84-4d35d3ada098
Home
Categories
Sanitary
Taps & Mixers
ZN Freestanding Tub Filler
Available in United States
TOTO USA Inc
Follow
ZN Freestanding Tub Filler
The ZN Freestanding Tub Filler is hand-crafted with individually polished artisan spouts and features lever handles.
Download
Specification
Specification
Smooth Handle Control with COMFORT GLIDE® Technology
Lever Handle
Brass Construction
Balanced COMFORT WAVE® technology with wide coverage rinse & wash on handshower
Meets 2018 California Water Efficiency appliance and leakage regulations by CEC
Requires Freestanding Tub Filler Base rough-in TBN01105U (See Available Options above)
1.75 GPM (6.6 LPM) Handshower with 60" metal hose included
Tub Filler, Hand Polished, lever Handle, COMFORT WAVE, COMFORT GLIDE
residential
#CP, #BN
Polished Chrome Finish, Brushed Nickel
Tub Filler, Hand Polished, lever Handle, COMFORT WAVE, COMFORT GLIDE
Technical specification
Technical specification
Unique ref.
TBP01301U-zn-freestanding-tub-filler
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/zn-freestanding-tub-filler
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Promenade® Pedestal Lavatory 8 in mount
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download
TOTO USA Inc
RP™ Wall-Hung Toilet
4.3
(
6
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.4
(
9
)
Download
TOTO USA Inc
Glaston™ Two-Piece Toilet - 1.28 GPF
Download
TOTO USA Inc
Commercial Wall-Hung Lavatory with Soap Dispenser Hole
Download