Publish your products
Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - New

Aquia® IV Toilet - 1.28 GPF & 0.9 GPF, Elongated Bowl - New

The modern look of the 2pc, regular height Aquia IV toilet, features our renowned DynaMax Tornado Flush® technology in an ultra-high efficient 1.28/0.9 GPF. This toilet features our CEFIONTECT® ceramic glaze which prevents debris and mold from sticking to ceramic surfaces.
Specification
  • DYNAMAX TORNADO FLUSH® utilizes 360° cleaning power to reach every part of the bowl

    CEFIONTECT® ceramic glaze minimizes waste from sticking to porous ceramic surfaces

    Completely skirted design for a sleek and understated look that’s easier to clean

    Non-clog 2.5" trapway with clear glaze coating

    Quiet Flush

    Elongated front bowl and tank set, less toilet seat

    Dual Flush operation

    Chrome push-button

    12" Rough-in (optional 10" & 14" rough-in)

    Aquia IV, 1G, Ultra High Efficiency, Watersense

    residential

    #01

    Cotton

    Aquia IV, 1G, Ultra High Efficiency, Watersense
Technical specification
  • Unique ref.CST446CEMGN-aquia-iv-toilet-128-09-gpf-new
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit