Publish your products
Aurora™ One-Piece Toilet 1G- 1.0 GPF
Aurora™ One-Piece Toilet 1G- 1.0 GPF
Aurora™ One-Piece Toilet 1G- 1.0 GPF

    Aurora™ One-Piece Toilet 1G- 1.0 GPF

    The Aurora introduces a new era of bathroom design, uniting sculptural beauty with a new generation of performance engineering. Its flared, fully skirted silhouette blends soft curves with a refined, contemporary presence. At its core, the revolutionary INTEGRAVITY SYSTEM™ is a new gravity-driven flush engine that precisely balances powerful flushing with enhanced bowl-cleaning performance. Using a dual-tank, dual-valve architecture, it sequences rim wash and siphon jet for controlled, efficient results at just 1.0 GPF. CEFIONTECT®, PREMIST®, and EWATER+® technologies work together to keep the system cleaner with less effort. Born of precision Japanese engineering, Aurora transforms everyday routines into a refined, wellness-centered experience.

    Specification
      • Specially designed to accommodate WASHLET®+
      • INTEGRAVITY SYSTEM™ optimizes cleaning power through advanced water flow, ensuring an improved flush performance and enhanced bowl wash with our ultra high-efficiency TORNADO FLUSH® bowl design - 1.0 GPF (3.8 LPF)
      • CEFIONTECT® ceramic glaze prevents debris and mold from sticking to ceramic surfaces
      • Specially designed to accommodate WASHLET®+
      • Completely skirted design for a sleek and understated look that’s easier to clean
      • UNIVERSAL HEIGHT
      • Elongated front bowl with SoftClose® seat
      • 12″ Rough-in
      • Chrome-plated trip lever
    Technical specification
    • Unique ref.CST686CUFGAT40-01-Aurora-onepiece-1G-toilet-1-gpf-universal-height-washlet-plus-connection-copy
    • Product familyToilet
    • Product groupAurora
    • TypeObject (single object)
    • Date of publishing2026-05-12
    • Edition number1
    • Height (inches)27
    • Width (inches)18.7
    • Depth (inches)28.5
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit