Publish your products
Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl
Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl
Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl
Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl
Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl

    Eco Soirée® One Piece Toilet, 1.28 GPF, Elongated Bowl

    This toilet offers an elongated bowl and SoftClose seat in an attractive one-piece design. Features our Tornado flushing system, which uses a powerful combination of gravity and centrifugal force. Universal height.
    Specification
    • CEFIONTECT® ceramic glaze

      Tornado Flushing System

      Computer Designed, Fully Glazed Trapway

      Elongated Bowl with SoftClose Seat

      Skirted Design

      Chrome Trip Lever included

      Universal Height

      ADA Compliant

      12" Rough-In (10" or 14" optional)

      One Piece Toilet, Elongated, SanaGloss, Tornado Flush, CeFiONtect, ADA, Universal height

      residential

      #01, #03, #11, #12

      Cotton, Bone, Colonial White, Sedona Beige, Ebony

      One Piece Toilet, Elongated, SanaGloss, Tornado Flush, CeFiONtect, ADA, Universal height
    Technical specification
    • Unique ref.MS964214CEFG-eco-soire-one-piece-toilet-128-gpf-elongated-bowl
    • TypeObject (single object)
    • Date of publishing2022-09-09
    • Edition number1
    Classification
    • BIMobject CategorySanitary - Toilets

    Region availability

    South America North America
    Argentina
    Mexico
    Bolivia
    United States
    Brazil
    Chile
    Colombia
    Ecuador
    Falkland Islands (Islas Malvinas)
    French Guiana
    Guyana
    Paraguay
    Peru
    Suriname
    Uruguay
    Venezuela