Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/010f80b7-e402-4d96-af71-49406c7ef746
Home
Categories
Sanitary
Taps & Mixers
GC Wall-Mount Faucet - Short - 1.2 GPM
Available in United States
TOTO USA Inc
Follow
GC Wall-Mount Faucet - Short - 1.2 GPM
With the composure of an elegant serif typeface and a base shaped to reconfigure the stability at the heart of traditional architecture, we pay homage to designs that have stood the test of time.
Download
Specification
Specification
WaterSense certified high-efficiency 1.2 GPM (4.5 LPM) faucet
Smooth handle control with COMFORT GLIDE® technology
Meets California water efficiency CEC leakage regulations
Diamond-Like Carbon (DLC) coated ceramic cartridge for ultimate durability
Brass Construction
Lever handle
ADA Compliant
Drain assembly not included
MTO color finishes (Made To Order)
Global, WaterSense, Faucet, Single-handle, Comfort Glide
residential
#CP, #PN, #PBR, #PFG, #BN
Polished Chrome Finish, Polished Nickel, Polished Bronze MTO, Polished French Gold MTO, Brushed Nickel
Global, WaterSense, Faucet, Single-handle, Comfort Glide
Technical specification
Technical specification
Unique ref.
TLG08307U-gc-wall-mount-faucet-short-12-gpm
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/gc-wall-mount-faucet-short-12-gpm
Instruction video
https://youtu.be/KB7YZkpZRs8
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.2
(
5
)
Download
TOTO USA Inc
NEOREST® AS - DUAL FLUSH TOILET - 1.0 GPF & 0.8 GPF
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.2
(
6
)
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
RP Compact Wall-Hung Toilet & In-Wall Tank System - 1.28 - 0.9 GPF
Download
TOTO USA Inc
EP™ Wall-Hung Toilet
Download