Publish your products
ZL Single-Handle Faucet - 1.2 GPM

ZL Single-Handle Faucet - 1.2 GPM

Focusing on the product and the flow of water, we introduce an edgy, beautiful faucet with wide water flow. Conspicuous in its absence, a space of ultimate luxury. Measuring just 3mm thick at the edges, the faucet boasts world-class thinness and beautiful hand polished surface.
Specification
  • TOTO's Thinnest Stainless Steel Faucet

    WaterSense certified low-flow 1.2 GPM (4.5 LPM) Faucet

    Smooth handle control with Comfort Glide™ technology

    Diamond-Like Carbon (DLC) coated ceramic cartridge for ultimate durability

    Reflective mirror-like polished chrome finish

    Modern minimalist design accents the bathroom

    Metal pop-up drain assembly included

    WaterSense, Faucet, Single-handle, Comfort Glide, Stainless Steel

    residential

    #CP

    Polished Chrome Finish

    WaterSense, Faucet, Single-handle, Comfort Glide, Stainless Steel
Technical specification
  • Unique ref.TLP02301U-zl-single-handle-faucet-12-gpm
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Taps & Mixers

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit