Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
toto-usa-inc/products/01794971-c918-4ac8-916c-543dc191fbe4
Home
Categories
Sanitary
Taps & Mixers
LF Single-Handle Faucet - 1.2 GPM
Available in United States
TOTO USA Inc
Follow
LF Single-Handle Faucet - 1.2 GPM
A casual look designed with everyday use in mind, the LF Collection brings just the right presence even in a tight bath-room space. LF was born to bring flexibility to everyday lives at affordable pricing.
Download
Specification
Specification
WaterSense® Certified low-flow 1.2 GPM (4.5 LPM) faucet
Ceramic cartridge for long-lasting durability
Brass Construction
Lever Handle
Metal pop-up drain assembly included
LF faucets, Low-flow, WaterSense
residential
#CP
Polished Chrome Finish
LF faucets, Low-flow, WaterSense
Technical specification
Technical specification
Unique ref.
TLS04301U-lf-single-handle-faucet-12-gpm
Type
Object (single object)
Date of publishing
2022-09-09
Edition number
1
Links
Links
Product url
https://www.totousa.com/lf-single-handle-faucet-12-gpm
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
Region availability
South America
North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
Similar products
TOTO USA Inc
Flotation Tub With ZERO DIMENSION®
4.2
(
5
)
Download
TOTO USA Inc
Aquia® IV One-Piece Toilet - 1.28 GPF & 0.8 GPF, Elongated Bowl - WASHLET+ Connection
3.9
(
8
)
Download
TOTO USA Inc
Supreme® Pedestal Lavatory
4.2
(
6
)
Download
TOTO USA Inc
RP Compact Wall-Hung Toilet & In-Wall Tank System - 1.28 - 0.9 GPF
Download
TOTO USA Inc
Undercounter Lavatory
Download
TOTO USA Inc
Drake® II Two-Piece Toilet, 1.28 GPF, Elongated Bowl
Download