Publish your products
COMMERCIAL FLUSHOMETER TORNADO FLUSH®, BACK SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF

COMMERCIAL FLUSHOMETER TORNADO FLUSH®, BACK SPUD WALL-HUNG TOILET – 1.0/1.28/1.6 GPF

This wall-mounted, low consumption TORNADO FLUSH toilet works as a 1.0, 1.28, or 1.6 GPF (3.8, 4.8, or 6.0 LPF) toilet when paired with a flush valve of corresponding flush volume. Toilet can be mounted at ADA height.

Specification
      • TORNADO FLUSH® is a sustainable, high-performance system that effectively removes waste, utilizing 360º of cleaning power to scour the bowl and rim
      • Elongated Front Bowl
      • Wall-Mounted
      • Designed to work with TOTO 1.0, 1.28, and 1.6 EcoPower Flush Valves
      • Maximum static load rating of 1000 lbs when used with appropriate wall carrier
      • Back Spud inlet, less seat and flush valve
      • Flush Valve and seat not included
Technical specification
  • Unique ref.toto-CT728CUV-flushometer
  • Product familySanitary
  • Product groupWater Operated Water Closets
  • TypeObject (single object)
  • Date of publishing2023-06-28
  • Edition number1
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Toilets

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit