Publish your products
RP™ Wall-Hung Toilet & In-Wall Tank System - 1.28/0.9 GPF

RP™ Wall-Hung Toilet & In-Wall Tank System - 1.28/0.9 GPF

Because it's wall-mounted, this toilet takes up less floor space, giving your bathroom a more open feeling and making it easier to clean. Modern design, with our DYNAMAX™ TORNADO FLUSH system (see Smartfact below). Universal height.

FEATURES:

  • DYNAMAX TORNADO FLUSH system High-Efficiency (1.28/0.9 GPF)
  • CEFIONTECT® ceramic glaze - prevents debris and mold from sticking to ceramic surfaces
  • Universal Height
  • D-Shaped front bowl
  • High-Efficiency Dual Flush (Avg. Flush 1.03 GPF)
  • Adjustable 15" - 19" mounting height
  • Saves up to 9" of floor space compared to standard floor-mounted toilet
  • Supports up to 880 lbs.
  • Commercial 2" x 6" or optional residential installation with 2" x 4" wall studs with waste outlet kit
  • Copper Supply line
  • Includes Push Plate YT930#WH or YT930#MS

Technical specification
  • Unique ref.toto-cwt447247cmfg
  • Product familyWater Operated Water Closets
  • Product groupRP™
  • TypeObject (single object)
  • Date of publishing2022-02-23
  • Edition number1
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Toilets
  • IFC classificationFlow Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSL_35_80_89
  • Uniclass 2015 DescriptionToilets
  • CSI MasterFormat 2014 Code10 28 00
  • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

South America North America
Argentina
Mexico
Bolivia
United States
Brazil
Chile
Colombia
Ecuador
Falkland Islands (Islas Malvinas)
French Guiana
Guyana
Paraguay
Peru
Suriname
Uruguay
Venezuela
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit